Residential Meter, Reliable Measurements: Honeywell’s S220
Part of the velocity and single-jet product portfolio, Honeywell’s S220 single-jet water meter is designed for domestic use. Ideal for revenue billing applications and available in two different sizes, the S220 operates in the velocity principle, where a jet of water enters the measuring chamber and drives the rotor.
The main features of the S220 single-jet water meter include:
- Brass body, protected by lower housing
- High protection against moisture and damage
- Pre-installation for bidirectional inductive pulse transmitter or radio module
- Lengths and threads compatible with other meter models
- Mechanical sealing system that improves the inviolability of the meter
- Included certificate of products in contact with water for human consumption
This meter is also available with an inclined register to aid reading in facilities with difficult access.
Connect with Honeywell for more information on our S220 single-jet water meter and learn how our measurements are smarter, faster and more reliable.